eo_logo
 
Product added to cart

45° 532nm Crystalline Quartz Polarization Rotator

Crystalline Quartz Polarization Rotators

×
Stock #34-307 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$535.72
Volume Pricing
Qty 1-5 C$535.72 each
Qty 6+ C$491.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Polarization Rotator

Physical & Mechanical Properties

Clear Aperture CA (mm):
>18.0
Diameter (mm):
25.40
Length (mm):
25.40
Construction:
Crystalline
Parallelism (arcsec):
<10
Width (mm):
6.00
Rotational Accuracy:
<5 arcmin

Optical Properties

Coating:
Ravg <0.2% per surface
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystalline Quartz
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/8 @ 633nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>10 J/cm2 @ 10ns
Polarization Rotation:
45° (clockwise)

Threading & Mounting

Mount Thickness (mm):
6.0
Mount:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Rotates Polarization by a Fixed Angle Regardless of Incident Polarization Angle
  • Convenient Replacement of Half-Waveplate for Narrow Waveband Lasers
  • 1064nm, 532nm, and 355nm Anti-Reflection Coatings Available in Both 45° and 90° Rotation Angles

Crystalline Quartz Polarization Rotators rotate the polarization plane of an incident beam by a fixed angle, regardless of the rotator’s alignment relative to the beam’s polarization. Polarization rotators are a good alternative to waveplates with regards to rotating polarization by a specific angle. They produce a rotation in polarization caused by the optical activity naturally present in quartz crystals being independent of the rotator’s orientation around the optical axis. The Crystalline Quartz Polarization Rotators only need to be aligned perpendicular to the direction of propagation of light. Rotators with fixed 45° or 90° rotation at Nd:YAG wavelengths, mounted in a black anodized aluminum mount, are available.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.