eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° AOI, 35.0mm Square, Cold Mirror

TECHSPEC High Performance Cold Mirrors

×
Stock #64-449 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$106.85
Volume Pricing
Qty 1-9 C$106.85 each
Qty 10-25 C$96.46 each
Qty 26-49 C$91.27 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Cold Mirror

Physical & Mechanical Properties

Dimensions (mm):
35.0 x 35.0
Thickness (mm):
3.30 ±0.2
Dimensional Tolerance (mm):
+0.0/-0.2

Optical Properties

Angle of Incidence (°):
45
Coating:
Cold Mirror, 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Transmission (%):
Dichroic Filter
Coating Specification:
Ravg ≥95% @ 400 - 690nm and Tavg ≥90% @ 750 - 1200nm
AR Coating: Ravg <1% @ 700 - 1150nm
Wavelength Range (nm):
425 - 1150
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • >95% Reflection from 400 - 690nm
  • >90% Transmission from 750 - 1200nm
  • Optimized for 0° or 45° Angle of Incidence

TECHSPEC® High Performance Cold Mirrors feature a multi-layer dielectric coating optimized for greater than 95% reflection of visible light and greater than 90% transmission of IR wavelengths. Cold mirrors are designed for use in any application where heat build-up can cause damage or adverse effects. For high power illumination, forced air cooling is recommended.

Technical Information

Quote Your Size

Compatible Mounts