eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° AOI, 50.0mm Square, Hot Mirror

TECHSPEC High Performance Hot Mirrors

×
Stock #64-471 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$151.37
Volume Pricing
Qty 1-9 C$151.37 each
Qty 10-25 C$136.53 each
Qty 26-49 C$129.85 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0
Thickness (mm):
3.30 ±0.2
Dimensional Tolerance (mm):
+0.0/-0.2

Optical Properties

Angle of Incidence (°):
45
Coating:
Hot Mirror, 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Coating Specification:
Tavg >85% @ 400 - 690nm, Ravg >95% @ 750 - 1125nm
AR: Ravg <1% @ 400 - 700nm
Wavelength Range (nm):
400 - 1125
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Transmission from 400 - 690nm
  • High Reflection from 750 - 1125nm
  • Ideal for Minimizing Heat Build-Up

TECHSPEC® High Performance Hot Mirrors feature a multi-layer dielectric coating optimized for greater than 85% transmission of visible light and greater than 95% reflection of IR wavelengths. For high power illumination, forced air cooling is recommended. Hot mirrors, also known as heat-reflecting mirrors, are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. TECHSPEC High Performance Hot Mirrors are ideal for minimizing heat build-up. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

Technical Information

Quote Your Size

Compatible Mounts