eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° Blue Dichroic Filter Mounted in C-Mount Cube

×
Stock #49-691 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$459.20
Qty 1+
C$459.20
Volume Pricing
Request Quote
Get Product Downloads
Housing Dimension:
38.0 x 38.0 x 50.0
Filter Included:

Product Details

Type:
Dichroic Filter
Type of Optics:
45° Blue Dichroic Filter

Physical & Mechanical Properties

Extension Length (mm):
38.0
Dimensional Tolerance (mm):
0.25

Optical Properties

Reflection (%):
Rabs = 50% @ 510nm
Ravg > 98% @ 400 - 475nm
Reflection Wavelength (nm):
400 - 475
Surface Quality:
60-40
Transmission (%):
90.00
Transmission Wavelength (nm):
530 - 800
Wavelength Tolerance (nm):
±15
Coating Specification:
Surface 1: Multi-Layer Dichroic
Surface 2: Single Layer MgF2
Surface Flatness (P-V):
λ/4
Angle of Incidence (°):
45.00
Coating:
Traditional Coated
Color:
Blue
Cut-Off Wavelength (nm):
510.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Threading & Mounting

Thread Type:
C-Mount (1" x 32 TPI)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Hot or Cold Mirror and Color Dichroic Options Available
  • 4 Standard Female C-Mount Threaded Holes

45° Reflective Dichroic Color Filters

Our Reflective Dichroic Color Filters are designed to be used at a 45° angle of incidence and will reflect either red, blue, or green light while transmitting the remaining visible wavelengths. Edmund Reflective Dichroics boast higher performance and a better quality substrate than other readily available color processing filters. Each filter provides greater than 98% reflection over the specified color range (compared to competitor’s 90%) and greater than 90% transmission of the remaining wavelengths. The λ/4 N-BK7 precision polished substrate will not degrade image quality like similarly functioning filters on unspecified commercial polished substrates.

Hot and Cold Mirrors

Our C-Mounted Hot and Cold Mirrors offer easy integration into systems, allowing the use of standard off-the-shelf c-mount components. Hot mirrors are used to reflect NIR and transmit VIS wavelengths while cold mirrors reflect VIS and transmit NIR wavelengths.

The housing is 50mm H x 38mm W x 38mm D with (4) 1-32 TPI female C-Mount threaded apertures (straight thru-90° angle). Unused openings can be closed with our included aperture lids and the base has a centered ¼-20 tapped hole for easy mounting to a post. Mount without optic also available (#56-265).