eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45mm, Aluminum Coated, N-BK7 Right Angle Prism

N-BK7 Right Angle Prisms

×
Stock #32-534 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$284.93
Volume Pricing
Qty 1-5 C$284.93 each
Qty 6-25 C$228.54 each
Qty 26-49 C$213.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective as needed
Length of Hypotenuse (mm):
63.60
Length of Legs (mm):
45.00

Optical Properties

Coating:
Aluminum with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Angle Tolerance (arcmin):
±2
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Hypotenuse: 0.3 J/cm2 @ 532nm & 1064nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ray Deviation of 90°
  • Left Handed Image
  • Available with Aluminized and AR Coated Faces
  • Additional Right Angle Prism Options Available

TECHSPEC® N-BK7 Right Angle Prisms are made from precision N-BK7 for use in a variety of visible light applications. Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image, and depending on the orientation of the prism, the image may be inverted or reverted. TECHSPEC® N-BK7 Right Angle Prisms can also be used in combination for image/beam displacement. These right-angle prisms are additionally offered with aluminized and AR Coated surfaces. 

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.