eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.5mm C VIS-NIR Series Fixed Focal Length Lens

4.5mm C Series VIS-NIR Fixed Focal Length Lens, #39-938

×
Stock #39-938 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,191.40
Volume Pricing
Qty 1+ C$1,191.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
C VIS-NIR Series
Note:
Length includes protruding front element
Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
37.50
Maximum Diameter (mm):
40
Outer Diameter (mm):
40
Weight (g):
69
Maximum Rear Protrusion (mm):
2.78

Optical Properties

Horizontal Field of View @ Max Sensor Format:
71.9mm - 84.7°
Field of View at Max Sensor Format:
Horizontal: 72mm - 84.7°
Vertical: 50.5mm - 66.1°
Diagonal: 98.2mm - 100.1°
Horizontal Field of View, 1/1.8" Sensor:
72.0mm - 84.7°
Horizontal Field of View, 1/2" Sensor:
61.9mm - 76.7°
Horizontal Field of View, 1/2.5" Sensor:
53.9mm - 69.4°
Horizontal Field of View, 1/3" Sensor:
44.0mm - 59.2°
Horizontal Field of View, 1/4" Sensor:
32.0mm - 45.2°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0285
Number of Elements (Groups):
7 (6)
Focal Length FL (mm):
4.50
Working Distance (mm):
25 - ∞
Aperture (f/#):
f/2 - f/11
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
14.4
Object Space Principal Plane (mm):
17.89
Image Space Principal Plane (mm):
6.51
Maximum Distortion (%):
-15.83
Exit Pupil Position (mm):
-9
Lens Wavelength Range:
VIS-NIR

Sensor

Maximum Sensor Format:
1/1.8"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M58 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M40 x 0.5 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

Technical Information

#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f2.8
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f4
#39-938, 4.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f4
 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm