eo_logo
 
Product added to cart

4.5mW 655nm Elliptical, Premier Laser Diode

×
Stock #57-112 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$392.00
Qty 1+
C$392.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Current (mA):
≤50
Laser Class - IEC:
3R
Output Power Tolerance (%):
±5
Mean Time To Failures MTTF @ 25° (hours):
>115,000
Wavelength Stability (nm/°C):
0.25
Beam Size at Nearest Focus (μm):
<45
Pointing Accuracy (mrad):
≤10 at Factory Set Focus
Electrical Leads/ Pin Connections:
red (+V), black (-), yellow (Vcontrol), green/yellow (case)

Product Details

Type of Laser:
Diode

Physical & Mechanical Properties

Length (mm):
47.00

Optical Properties

Pointing Stability after Warm Up (mrad/°C):
<0.005
Wavelength (nm):
655.00
Wavelength Tolerance (nm):
±10
Beam Diameter (mm):
5.5 x 2.5 at Aperture
Beam Divergence (mrad):
<0.2 Typical
Color:
Red
Focus Range:
50mm - ∞

Performance

Output Power (mW):
4.5
Power Stability (%):
<2
Modulation Frequency (kHz):
DC to 300kHz (at 95% modulation depth to -3dB)

Hardware & Interface Connectivity

Operating Voltage (V):
5 DC ±5%
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +45

Additional Info

Note:
Includes: Users Manual, Warning Label, Wire Harness, and Focus Key
Laser Class - CDRH:
IIIa

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Stable Output
  • True On/Off Pulsed Control
  • Linear Amplitude or Time Modulation
  • Low Power Consumption
  • EMC/ESD Shielded
  • Focusable

Premier Laser Diode Modules use advanced circuits and components to eliminate unwanted variations in output. A single input allows the light intensity to be set using a simple resistor or voltage source. The output can be modulated rapidly with any arbitrary waveform. Premier Laser Diode Modules contain an industrial quality laser diode with built-in monitoring photodiode. An efficient processor-controlled driver circuit is fully protected and matched to the diode. The stable, adjustable focus lens mounting and case is electrically isolated from the electronics. A 4-way connector provides supply, control, and shielding inputs. The modules meet IEC60825 certification, in accordance with CDRH. Applications for these laser modules include vision systems, telemetry, sensors, laboratory testing, and dynamic lighting. 


A power supply, sold separately, is required for operation.