eo_logo
 
Product added to cart

470nm, High Intensity Coaxial Spot Light

See More by Advanced Illumination

Advanced Illumination High Intensity Coaxial LED Spot Light Illuminator

×
Stock #11-025 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$861.00
Qty 1+
C$861.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Blue
Model Number:
SL162-470IC
Operating Temperature (°C):
0 to 60
Weight (g):
85.1
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of LEDs:
1
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

Advanced Illumination High Intensity In-Line Lights provide greater irradiance and illuminance than Advanced Illumination In-Line Lights. Designed with a large divergence angle, these spot lights provide more than 5X illumination of the area of regular intensity spot lights at a 300mm working distance. Advanced Illumination High Intensity In-Line Lights are compatible with the 8mm port found on many in-line illumination imaging lenses, making them an excellent choice for use with TECHSPEC® Telecentric Backlight Illuminators. White light, 470nm, 530nm, 590nm, and 625nm spot lights are available.

Note: Power supply (#66-855) is sold separately and required for operation. Accessories for Advanced Illumination products are available and sold separately for intensity control options.