eo_logo
 
Product added to cart

470nm, Strobed, Coaxial LED Spot Light

See More by Advanced Illumination
×
Stock #83-303 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$877.80
Qty 1+
C$877.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Blue
Model Number:
SL112-470-I3
Operating Temperature (°C):
0 to 60
Wavelength (nm):
470.00
Weight (g):
42.5
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10
Number of LEDs:
1 High Brightness
Length of Cable (m):
1.5
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Strobed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
  • Multiple Versions Offered

Advanced Illumination Coaxial LED Spot Light Illuminators are designed to fit into the common 8mm port found on many in-line illumination lenses. These illuminators are a simple, compact lighting solution. Featuring state-of-the-art high intensity LEDs, these illuminators are ideal for even the most demanding illumination requirements. Advanced Illumination Coaxial LED Spot Light Illuminators have strobed options, allowing for different ways of lighting. The illuminators are available in white, blue, green, yellow, and red.  

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.