eo_logo
 
Product added to cart

48 x 84mm AR Coated Float Glass Window

×
Stock #32-741 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$40.81
Qty 1-5
C$40.81
Qty 6+
C$36.73
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Dimensions (mm):
48.00 x 84.00
Thickness (mm):
3.00 (nominal)
Edges:
Fine Ground
Length (mm):
84.00
Width (mm):
48.00

Optical Properties

Coating:
BBAR (400-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Transmits Visible and Near Infrared Wavelengths
  • Available Uncoated or with an Anti-Reflection Coating
  • Variety of Sizes Available

Float Glass Optical Windows are optical glass with polished faces that are relatively parallel and are typically used as a protective element between two environments. Float glass readily transmits visible and near-infrared wavelengths and can be used in a wide variety of applications. Float Glass Optical Windows are versatile products offered in circular and rectangular options. They are available uncoated or with BBAR (Broadband Anti-Reflective) 400-700nm coating. 

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$173.46
Request Quote
  • In Stock
    ×