eo_logo
 
Product added to cart

488nm, λ/2 Polymer Waveplate

Polymer Waveplates (Retarders)

×
Stock #90-934 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$464.80
Volume Pricing
Qty 1-5 C$464.80 each
Qty 6-25 C$372.40 each
Qty 26+ C$338.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Polymer Waveplate

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
2.00 ±0.2
Parallelism (arcmin):
3.00
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Birefringent Polymer Stack

Optical Properties

Coating:
Ravg <0.5% @ 400 - 700nm
Design Wavelength DWL (nm):
488
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Retardance:
λ/2
Retardance Tolerance (nm):
±10 @ 488
Retardance Order:
0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • True Zero Order Waveplate Performance
  • λ/4 and λ/2 Retardance
  • Available with Multiple Wavelengths or Achromatic Designs

Polymer Waveplates (Retarders) are durable, low-cost alternatives to quartz waveplates that feature a thin birefringent polymer film layered between two glass windows. The waveplates are designed to act as true zero order waveplates, providing stable performance over wavelength shift and wide angles of incidence. Due to their cemented construction and plastic birefringence material, these waveplates, or retarders, are not recommended for high power laser use or for extreme temperature shifts. Polymer Waveplates (Retarders) have either λ/4 and λ/2 retardance. They are offered in 405 to 650nm. 

Note: Fast axis is marked on the edge of the glass.