eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

495nm, 25.2 x 35.6mm High Performance Fluorescence Dichroic Filter

×
Stock #34-733 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$651.00
Qty 1-5
C$651.00
Qty 6+
C$520.80
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
25.2 x 35.6
Angle of Incidence (°):
45
Cut-On Wavelength (nm):
495.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Length (mm):
35.60
Coating:
Hard Coated
Reflection (%):
Ravg >98%
Reflection Wavelength (nm):
435 - 488
Surface Quality:
40-20
Thickness (mm):
1.05 ±0.1
Transmission (%):
Tavg >90%
Transmission Wavelength (nm):
502 - 730
Type:
Dichroic Filter
Width (mm):
25.20
Dimensional Tolerance (mm):
+0.0/-0.2
Transmitted Wavefront, RMS:
λ/10
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Wavelength Range (nm):
435 - 730
Surface Flatness (P-V):
λ/2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Improved Flatness, Transmitted Wavefront, and Surface Quality
  • Ideal for Fluorescence Microscopy or High Magnification Imaging Applications
  • Most Popular Cut-On Wavelengths of Fluorescence and Longpass Dichroic Filters
  • Standard Fluorescence Dichroic Filters are also available

Our TECHSPEC® High Performance Fluorescence Dichroic Filters feature the same broad, flat transmission and reflection ranges as our popular TECHSPEC® Fluorescence Dichroic Filters, but have improved physical parameters. Special attention to surface flatness, transmitted wavefront, and surface quality have resulted in our highest level of precision yet on a filter. These rectangular filters fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes. High Performance Fluorescence Dichroic Filters are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. For specific wavelength or size requirements, numerous custom options are available.

The TECHSPEC® Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them.  These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments.

Note: The filter should be oriented in such a way that the incoming light is incident on the surface that the chevron on the edge of the filter points towards (the dielectrically coated surface).

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%