eo_logo
 
Product added to cart

Coherent® VHK™ Circular Beam Visible Laser Diode 0221-700-01 | 4.9mW 635nm

See More by Coherent®

Coherent® VHK™ Circular Beam Visible Laser Diode

×
Stock #54-025 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$952.00
Qty 1+
C$952.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Laser:
Diode
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Pointing Accuracy (mrad):
<4
Diameter (inches):
0.580
Length (inches):
1.32

Optical Properties

Wavelength (nm):
635.00
Beam Diameter (mm):
1.1 @ module face
Beam Divergence (mrad):
0.70
Color:
Red

Electrical

Output Power (mW):
4.9
Current (mA):
60/70 (Typical/Maximum)

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Power Requirement:
5-10V DC
Electrical Leads/ Pin Connections:
red (+), black (-), case (+)
Output Type:
Free Space
Input Voltage (V):
5-10 DC

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +40
Storage Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties

Coherent® Visible Laser Diode Modules feature a compact form factor to help users achieve space saving designs in systems that require a collimated light source. The simple design of these laser diodes allows for quick and efficient incorporation into a wide array of optical systems. A sophisticated electronic design aids in producing consistent laser power and beams. Coherent® Visible Laser Diode Modules with advanced AlignLock™ optical assembly technology provide a remarkable beam-pointing alignment of <4.3mrad, making these laser diodes a great choice for precision applications. These robust, compact laser diodes are typically used in machine vision, medical equipment, and many other industrial applications.

 

Note: Power Supply, sold separately, is required for operation.

Technical Information

VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Modules
VLM™ High Quality Laser Diode Modules

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 C$96.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together