eo_logo
 
Product added to cart

Coherent® VHK™ Circular Beam Visible Laser Diode 0221-831-00 | 4.9mW 670nm

See More by Coherent®

Coherent® VHK™ Circular Beam Visible Laser Diode

×
Stock #54-021 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$917.00
Qty 1+
C$917.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
-10 to +40
Output Power (mW):
4.9
Wavelength (nm):
670.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Storage Temperature (°C):
-40 to +80
Power Requirement:
5-10V DC
Pointing Accuracy (mrad):
<4
Electrical Leads/ Pin Connections:
red (+), black (-), case (+)
Beam Diameter (mm):
1.1 @ module face
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
0.70
Laser Class - CDRH:
IIIa
Color:
Red
Current (mA):
60/90 (Typical/Maximum)
Diameter (inches):
0.580
Input Voltage (V):
5-10 DC
Length (inches):
1.32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties

Coherent® Visible Laser Diode Modules feature a compact form factor to help users achieve space saving designs in systems that require a collimated light source. The simple design of these laser diodes allows for quick and efficient incorporation into a wide array of optical systems. A sophisticated electronic design aids in producing consistent laser power and beams. Coherent® Visible Laser Diode Modules with advanced AlignLock™ optical assembly technology provide a remarkable beam-pointing alignment of <4.3mrad, making these laser diodes a great choice for precision applications. These robust, compact laser diodes are typically used in machine vision, medical equipment, and many other industrial applications.

 

Note: Power Supply, sold separately, is required for operation.

VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Modules
VLM™ High Quality Laser Diode Modules