eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4° Nom. 12.5mm Dia. VIS 0°, N-BK7 Wedge Prism

×
Stock #35-788 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$70.00
Qty 1-5
C$70.00
Qty 6+
C$56.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Wedge Prism
Note:
Specificy this is S1 & S2 power and irregularity, not the overall power of the wedge

Physical & Mechanical Properties

Bevel:
Protective bevel as needed
Diameter (mm):
12.50 +0.00/-0.10
Edge Thickness ET (mm):
1.5
Thickness (mm):
1.50

Optical Properties

Coating:
VIS 0° (425-675nm)
Angle Tolerance (arcsec):
±30
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Design Wavelength DWL (nm):
632.8
Image Orientation:
Beam Deviation
Power (diopters):
6.99
Ray Deviation @ 633nm (°):
4.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Wavelength Range (nm):
425 - 675
Wedge Angle:
7° 41'
Power (fringes) @ 632.8nm:
0.50
Irregularity (fringes) @ 632.8nm:
0.20

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for Beam Steering
  • 0.5° - 15° Beam Deviation Options
  • Available Uncoated or Anti-Reflection Coated
  • Anamorphic Prism Pair Also Available

Wedge prisms can be used individually to deviate a laser beam a set angle, or two wedge prisms can be used together for beam steering applications. A single wedge prism's ability to deviate the angle of an incident beam is measured in Diopters with 1 diopter deviating the beam 1cm at a 1m working distance. 

Two wedge prisms can be used as an anamorphic pair for beam shaping (to correct the elliptical shape of diode outputs). Wedge prisms can also be paired to steer a beam anywhere within a circle described by the full angle 4θ, where θ is the deviation from a single prism. This beam steering is accomplished by rotating the two wedge prisms independently of each other and is typically used to scan a beam to different locations in imaging applications. 

Note: Beam deviation is shown in degrees and diopters. One diopter is 1cm of deviation at a distance of 1m from the prism.

Laser Optics

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Frequently Purchased Together