eo_logo
 
Product added to cart

4m Length, Y-C (S-VIDEO) Cable

×
Stock #54-644 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$115.92
Volume Pricing
Qty 1+ C$115.92 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory

Physical & Mechanical Properties

Length (m):
4.00

Hardware & Interface Connectivity

Connector:
Y-C / Y-C (S-Video)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • BNC and S-Video Options
  • Multiple Cable Lengths Available

The standard of cables and connectors must not be confused with a camera’s signal format. Standard cameras output a composite signal, made up of color and brightness information. Composite signals, namely NTSC or PAL (color) and EIA or CCIR (monochrome), transmit via a single channel requiring only one coaxial cable. In a coaxial cable, two separate connections are made between devices, one for the video signal and one for "ground." Single-channel cables have "BNC" bayonet type connectors. Some color cameras output two channels simultaneously, one for color information and one for brightness. Two-channel, or Y-C, video devices (sometimes called S-Video or SVHS) use a 4-pin "Y-C" connector, where two pins carry each channel and two carry each "ground."

Technical Information