eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm 3X, 50mm Length, Standard NA Tapered Light Pipe

TECHSPEC® Tapered Light Pipe Homogenizing Rods

TECHSPEC® Tapered Light Pipe Homogenizing Rods
×
Stock #65-843 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$214.20
Qty 1-5
C$214.20
Qty 6+
C$172.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Light Pipe

Physical & Mechanical Properties

Length (mm):
50.00
Parallelism (arcmin):
5.00
Length Tolerance (mm):
±0.3
Light Source NA:
Standard

Optical Properties

Coating:
Uncoated
Entrance Aperture (mm):
4 x 4
Exit Aperture (mm):
12 x 12
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnification:
3X
Surface Quality:
60-40
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

 
TECHSPEC® Tapered Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of their spectral characteristics. These rods are perfect for use with LED sources. The Numerical Aperture (NA) of the light output is reduced proportionally to the magnification, allowing significant reduction in NA of the output light. TECHSPEC® Tapered Light Pipe Homogenizing Rods are available in both 2X and 3X magnifications. The uncoated rods are offered in Standard or Low NA Tapered Light Pipes.

Tapered Light Pipe Homogenizing Rod Mounts, specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, are available; these mounts greatly simplify the handling and integration of these components.

Technical Information

Accessories

Title CompareStock Number  Price Buy
2.5mm Entrance 5mm Exit, 50mm Long, Tapered Light Pipe Mount #64-923 C$156.80 Qty 6+ C$125.30   Request Quote
  • In Stock
    ×
2.5mm Entrance 7.5mm Exit, 50mm Long, Tapered Light Pipe Mount #64-924 C$156.80 Qty 6+ C$125.30   Request Quote
  • In Stock
    ×
2.5mm Entrance 5mm Exit, 100mm Long, Tapered Light Pipe Mount #67-401 C$177.80 Qty 6+ C$142.80   Request Quote
  • In Stock
    ×
2.5mm Entrance 7.5mm Exit, 100mm Long, Tapered Light Pipe Mount #67-402 C$177.80 Qty 6+ C$142.80   Request Quote
  • In Stock
    ×
4mm Entrance 8mm Exit, 50mm Long, Tapered Light Pipe Mount #67-403 C$156.80 Qty 6+ C$125.30   Request Quote
  • In Stock
    ×
4mm Entrance 8mm Exit, 100mm Long, Tapered Light Pipe Mount #64-925 C$177.80 Qty 6+ C$142.80   Request Quote
  • Contact Us
    ×

Frequently Purchased Together