eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm Aperture, 25mm L, VIS-EXT Coated, High NA, Hexagonal Light Pipe

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
Stock #72-728 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$204.40
Qty 1-5
C$204.40
Qty 6+
C$162.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Light Pipe

Physical & Mechanical Properties

Length (mm):
25.00
Parallelism (arcmin):
<5.00
Length Tolerance (mm):
±0.20
Light Source NA:
High

Optical Properties

Coating:
VIS-EXT (350-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Entrance and Exit Aperture (mm):
4.00
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Coating Specification:
Ravg ≥0.5% @ 350 - 700nm
Wavelength Range (nm):
350 - 700
Surface Flatness (P-V):

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Uncoated and VIS-EXT Coated Options Available
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications and are available uncoated or with VIS-EXT coatings.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components.