eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
Stock #64-907 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$171.09
Qty 1-5
C$171.09
Qty 6+
C$137.21
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length of Compatible Light Pipe (mm):
25.00
Aperture of Compatible Light Pipe (mm):
4.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Uncoated and VIS-EXT Coated Options Available
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications and are available uncoated or with VIS-EXT coatings.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
2mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-904 C$171.09 Qty 6+ C$137.21   Request Quote
  • In Stock
    ×
2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-905 C$181.26 Qty 6+ C$144.84   Request Quote
  • In Stock
    ×
2mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-906 C$203.28 Qty 6+ C$161.78   Request Quote
  • In Stock
    ×
4mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-907 C$171.09 Qty 6+ C$137.21   Request Quote
  • In Stock
    ×
4mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-908 C$181.26 Qty 6+ C$144.84   Request Quote
  • In Stock
    ×
4mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-909 C$203.28 Qty 6+ C$161.78   Request Quote
  • In Stock
    ×
5mm Aperture, 30mm Length, Light Pipe Homogenizing Rod Mount #64-910 C$181.26 Qty 6+ C$144.84   Request Quote
  • In Stock
    ×
5mm Aperture, 60mm Length, Light Pipe Homogenizing Rod Mount #64-911 C$193.12 Qty 6+ C$155.00   Request Quote
  • In Stock
    ×
5mm Aperture, 120mm Length, Light Pipe Homogenizing Rod Mount #64-912 C$228.69 Qty 6+ C$182.95   Request Quote
  • In Stock
    ×
6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-913 C$181.26 Qty 6+ C$144.84   Request Quote
  • Contact Us
    ×
6mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-914 C$193.12 Qty 6+ C$155.00   Request Quote
  • In Stock
    ×
6mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-915 C$228.69 Qty 6+ C$182.95   Request Quote
  • In Stock
    ×
8mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-916 C$193.12 Qty 6+ C$155.00   Request Quote
  • In Stock
    ×
8mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-917 C$215.14 Qty 6+ C$172.79   Request Quote
  • In Stock
    ×
8mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-918 C$250.71 Qty 6+ C$201.59   Request Quote
  • Contact Us
    ×
10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-919 C$193.12 Qty 6+ C$155.00   Request Quote
  • In Stock
    ×
10mm Aperture, 125mm Length, Light Pipe Homogenizing Rod Mount #64-920 C$215.14 Qty 6+ C$172.79   Request Quote
  • In Stock
    ×
10mm Aperture, 175mm Length, Light Pipe Homogenizing Rod Mount #64-921 C$250.71 Qty 6+ C$201.59   Request Quote
  • In Stock
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together