eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm f/2.8 Sealed UCw Series Fixed Focal Length Lens

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
Stock #70-582 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$343.00
Qty 1+
C$343.00
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
40.71
Maximum Diameter (mm):
40
Outer Diameter (mm):
40.00
Maximum Rear Protrusion (mm):
6.01
Maximum Length (mm):
40.6

Optical Properties

Horizontal Field of View, 1/2" Sensor:
84.8°
Horizontal Field of View, 1/3" Sensor:
65.4°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.06
Horizontal Field of View @ Max Sensor Format:
84.8°
Number of Elements (Groups):
8 (7)
Horizontal Field of View, 1/2.5" Sensor:
77.8°
Focal Length FL (mm):
4.00
Primary Magnification PMAG:
0.343
Working Distance (mm):
0 - ∞
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
12.69
Horizontal Field of View, 1/4" Sensor:
49.7°
Object Space Principal Plane (mm):
16.04
Image Space Principal Plane (mm):
5.84
Maximum Distortion (%):
-20.43
Exit Pupil Position (mm):
-12.68
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M62 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M40 x 0.5 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Environmental Rating:
IPX7
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Related Products

Frequently Purchased Together