eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm f/5.6 Sealed UCw Series Fixed Focal Length Lens

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
Stock #70-584 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$343.00
Qty 1+
C$343.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
40.71
Horizontal Field of View, 1/2" Sensor:
23.0mm - 84.8°
Filter Thread:
M62 x 0.75 (Male)
Filter Thread Adapter:
Maximum Diameter (mm):
40
Outer Diameter (mm):
40.00
Horizontal Field of View, 1/3" Sensor:
15.6mm - 65.4°
Maximum Rear Protrusion (mm):
6.01
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0288
Horizontal Field of View @ Max Sensor Format:
23.0mm - 84.8°
Number of Elements (Groups):
8 (7)
Front Thread:
M40 x 0.5 (Male)
Horizontal Field of View, 1/2.5" Sensor:
20.0mm - 77.8°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
4.00
Primary Magnification PMAG:
0.343
Maximum Sensor Format:
1/2"
Working Distance (mm):
0 - ∞
Mount:
C-Mount
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
12.69
Horizontal Field of View, 1/4" Sensor:
11.2mm - 49.7°
Object Space Principal Plane (mm):
16.04
Image Space Principal Plane (mm):
5.84
Maximum Distortion (%):
-20.43
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 23.1mm - 84.8° Vertical: 15.7mm - 65.3° Diagonal: 33.7mm - 101.6°
Maximum Length (mm):
40.6
Exit Pupil Position (mm):
-12.68
Environmental Rating:
IPX7
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens with Compact Form Factor
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.