eo_logo
 
Product added to cart

4" Sphere, General Purpose Integrating Sphere System

×
Stock #58-585 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,339.00
Qty 1+
C$3,339.00
Qty 2+
C$3,192.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter of 0° Port (inches):
1.50
Diameter of Port 2 (inches):
1.00
Diameter of Port 3 (inches):
1.00
Diameter of Port Frame Reducers (inches):
1.00 - 0.50
Diameter of Port Plugs (inches):
1.00
Diameter of Port Reducers (inches):
1.50 - 1.00
Diameter of SMA Adapter (inches):
1.00
Thermal Stability:
Up to 160°C

Physical & Mechanical Properties

Diameter (inches):
4

Optical Properties

Coating:
Spectraflect®
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1.7 J/cm2

Threading & Mounting

Mounting Threads:
¼-20

Additional Info

Note:
Included Accessories:
SMA Adapters: #89-652 (x2)
Port Plugs: #89-651 (x1)
Port Frame Reducer: #89-650 (x1)
Port Reducer: #89-648 (x1)

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Ideal for Measuring Light Sources
  • Can be Upgraded to Calibrate Sensors and Test Lenses
  • Designed for Simple System Integration

General Purpose Integrating Sphere Systems are designed to spatially integrate radiant flux in order to measure optical radiation. The spheres can be coupled with a sensor to create radiometers, photometers, or spectroradiometers in order to measure the total geometric flux emanating from a light source or the flux density of an illuminated area. Additionally, these sphere systems can be used to measure the output of high power lasers and laser diodes or to measure the reflectance and transmittance of materials.

A variety of accessories are available for modifying or upgrading the performance of the systems, including port plugs, port reducers, and uniform source lamps. Uniform source lamps are ideal for many irradiance applications, such as characterizing the responsivity, linearity, photo response non-uniformity, and dynamic range of focal-plan arrays. Additionally, these sources can be used for evenly illuminating test targets for evaluating the CTF of optical systems or imaging lenses, and for measuring cosine4 irradiance falloff or other variations in irradiance within optical systems caused by optical aberrations.