eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4X, 0.17 NA, UCf Objective

×
Stock #26-686 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$273.00
Qty 1-2
C$273.00
Qty 3+
C$254.80
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 2/3" Sensor:
2.2
Horizontal Field of View, 1.1" Sensor:
3.52
Focal Length FL (mm):
8.00
Length (mm):
30.91
Magnification:
4X
Maximum Diameter (mm):
29
Maximum Sensor Format:
1.1"
Numerical Aperture NA:
0.17
Mounting Threads:
C-Mount
Type:
Fluorite
Resolving Power (μm):
3.92
Depth of Field (μm):
9.31
Operating Temperature (°C):
+10 to +40
Working Distance (mm):
9.3
Weight (g):
32
Wavelength Range (nm):
400 - 700
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®
Field Number (mm):
17.6

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

TECHSPEC® UCf Objective Series are compact objectives that are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. These objectives mount directly to a C-mount camera without additional extension tubes.