eo_logo
 
Product added to cart

4X DIN Plan Commercial Grade Objective

×
Stock #67-706 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$179.20
Qty 1+
C$179.20
Volume Pricing
Request Quote
Get Product Downloads
Operating Relative Humidity:
45% to 85%

Product Details

Type:
Plan
Style:
Finite Conjugate

Physical & Mechanical Properties

Length excluding Threads (mm):
30.00
Maximum Diameter (mm):
24

Optical Properties

Effective Focal Length EFL (mm):
28.91
Magnification:
4X
Numerical Aperture NA:
0.10
Working Distance (mm):
15.25
Parfocal Length (mm):
45.25
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
0.7965-36 TPI, 55° Whitworth

Environmental & Durability Factors

Operating Temperature (°C):
5 to 40
Storage Temperature (°C):
-20 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Achromatic and Plan Designs
  • Use with T- and C-Mounting Systems
  • Ideal for OEM Applications

Commercial Grade Standard Microscope Objectives are designed for a wide variety of applications. These objectives are provided in both achromatic and plan designs. Using DIN standard, 0.7965" (20.1mm) dia. threads, 36 TPI, 55° Whitworth, these objectives will fit into most microscope and spatial filter assemblies. Commercial Grade Standard Microscope Objectives, used in conjunction with our T- and C-mounting systems, are an ideal solution for OEM production use. These objectives are offered in 4X, 10X, 40X, and 100X magnifications. 

Note: 40X and 100X versions are spring loaded. 100X version is also oil immersion type.

Title CompareStock Number  Price Buy
DIN Objective to C-mount Tube Assembly #54-868 C$239.40 Qty 5+ C$211.68   Request Quote
  • In Stock
    ×
DIN Objective to Eyepiece Tube Assembly #54-869 C$239.40 Qty 5+ C$211.68   Request Quote
  • In Stock
    ×

Technical Information

Achromatic Objectives (dimensions in mm)
Stock No. A B C D E
#43-902 24 3.7 31 19 26
#43-903 24 3.7 43 19 40
#43-904 24 3.7 48.8 20 45.8
#43-905 24 3.7 48.8 20 45.8
Plan Objectives (dimensions in mm)
#67-706 24 3.7 34 22 30
#43-907 24 3.7 47.6 22 44
#43-908 24 3.7 49 22 46
#43-909 24 3.7 48 22 46
Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Open-Source DIY Microscopy

Accessible, Flexible Technology Supported by a Community of Users

View Now

When should I choose a zoom microscope?

What is the difference between a binocular, trinocular, and stereo microscope?

The Future of Microscope Objectives

Advances in Microscopy Tackle the Challenges of the Future

View Now

What is the difference between Achromatic, Semi-Plan and Plan objectives?

Achromatic Objective

Confocal Microscopy

Field Number

Darkfield Illumination

Diffraction Limit

Parfocality

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Brightfield Illumination

Field of View (FOV)

Magnification

Numerical Aperture (NA)

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Refraction