eo_logo
 
Product added to cart

4'x8'x8" CleanTop Optical Table, Metric

×
Stock #78-484 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19,292.00
Qty 1+
C$19,292.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Thickness (mm):
203.20
Thickness (inches):
8
Length (mm):
101.60
Width (mm):
203.20
Construction:
Top: Stainless Steel Core, All Steel, High Density, Cell-Sized Honeycomb Core
Frame: Medium Texture Black Powder Coat
Feed Pressure (psi):
60 - 80
Flatness (inches):
±0.005
Height (inches):
Adjustable
Weight (lbs):
1287
Width (ft):
8
Length (ft):
4

Threading & Mounting

Mounting Threads:
M6 on 25 Centerline

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • All Steel, Vacuum Compatible, Spill Proof Optical Top
  • Available with English or Metric Tapped Holes
  • Highest Core Density and Smallest Honeycomb Cell Area

TMC™ Vibration Control CleanTop® Performance Series Optical Tables feature a spill-proof all-steel construction, which adds structural integrity, thermal stability, and vacuum compatibility for laboratory or industrial environments. These tables feature either standard 1/4–20 on 1 in. centers tapped holes or metric M6 on 25 mm centers tapped holes and are available with casters for convenient installation or relocation. Each CleanTop cup is individually epoxied and the small cylindrical cell size of approximately 0.5 in., ensures a more stable working environment. TMC™ Vibration Control CleanTop® Performance Series Optical Tables feature a lightly sanded surface to reduce reflections from the optical top. These tables are ideal for applications requiring an extremely sensitive working environment, such as interferometry, holography, and ultra-fast laser metrology.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Retractable Casters for CleanTop #78-498 New C$945.00   Request Quote
  • Contact Us
    ×
CleanTop 4ft Complete Shelf System #78-500 New C$3,094.00   Request Quote
  • Contact Us
    ×
CleanTop 6ft Complete Shelf System #78-501 New C$3,255.00   Request Quote
  • Contact Us
    ×
CleanTop 8ft Complete Shelf System #78-502 New C$3,591.00   Request Quote
  • Contact Us
    ×
CleanTop 10ft Complete Shelf System #78-503 New C$3,836.00   Request Quote
  • Contact Us
    ×
CleanTop 4ft Second Tier Shelf #78-504 New C$1,575.00   Request Quote
  • Contact Us
    ×
CleanTop 6ft Second Tier Shelf #78-505 New C$1,743.00   Request Quote
  • Contact Us
    ×
CleanTop 8ft Second Tier Shelf #78-506 New C$1,974.00   Request Quote
  • Contact Us
    ×
CleanTop 10ft Second Tier Shelf #78-507 New C$2,296.00   Request Quote
  • Contact Us
    ×

Related Products