eo_logo
 
Product added to cart

5 LED, UV Adjustable LED Bar Light

Effilux UV Bar Lights

Effilux UV Bar Lights

Effilux UV Bar Lights
×
Stock #22-134 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,246.00
Qty 1+
C$1,246.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
UV
Input Voltage (V):
24V DC
Mount:
1 x 8mm T Nut Rail, 1 M6 Hex Rail
Operating Temperature (°C):
0 to 50
Dimensions (mm):
135 x 115 x 100
Wavelength (nm):
365.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #15-874
Korea: #15-874
China: #15-874
Number of LEDs:
5
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Improved Fluorescence Effect, Contrast and Glare Removal
  • Built-in Driver with Auto-strobe Feature for Increased Intensity
  • 365nm LED Light for Fluorescence Applications

Effilux UV Bar Lights feature PureUV technology which drastically improves fluorescence emission while concurrently removing glare and improving contrast. In place of interchangeable windows, these bar lights are designed with a built in UV treated window. These 365nm bar lights offer powerful UV illumination with a varying number of fixed LEDs. Effilux UV Bar Lights feature an integrated controller with Auto-strobe functionality that allows for 300% increased intensity while being strobed as compared to continuous mode. These bar lights are ideal for UV fluorescence applications.

 Note: 24V power supply and M12 female to male cable are required.