eo_logo
 
Product added to cart

5 x 5mm White Diffusing Glass

White Diffusing Glass

×
Stock #34-468 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$18.55 C$37.10
Qty 1-10
C$18.55 C$37.10
Qty 11+
C$14.88 C$29.75
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Dimensions (mm):
5.00 x 5.00 ±0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Thickness (mm):
1.25 ±0.1
Type:
Opal Diffuser
Wavelength Range (nm):
400 - 700
Width (mm):
5.00
Surface Quality:
80-50
Length (mm):
5.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces

White Diffusing Glass is a semi-opaque diffuser designed to create even illumination profiles. Unlike alternative materials, which create their diffusive properties through a coating or lamination process, the White Diffusing Glass is a solid diffuse material, allowing it to be used in any orientation. Because the surfaces are polished, the reflected light will be somewhat specular, while the transmitted light will be near-Lambertian. White Diffusing Glass is ideal for creating even illumination as an attenuator or as a viewing screen.