eo_logo
 
Product added to cart

50 mm Travel, Motorized Linear Stage, Integrated Controller

See More by Zaber™
#15-286, 50mm Travel, Motorized Linear Stage, Integrated Controller

#15-286, 50mm Travel, Motorized Linear Stage, Integrated Controller

×
Stock #15-286 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,213.00
Qty 1+
C$3,213.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Needle Roller Bearing
Stage Size (mm):
45 x 188.0
Travel (mm):
50.8
Accuracy (μm):
20 (Unidirectional)
Backlash (μm):
<12
Height (mm):
21
Load Capacity (kg):
10
Parallelism (μm):
<25
Repeatability (μm):
<3
Speed (mm/s):
0.00003 to 26
Weight (kg):
0.34
Total Track (mm):
101.20

Optical Properties

Resolution (μm):
0.05

Electrical

Maximum Operating Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Precision Lead Screw
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

Technical Information

Accessories

Title CompareStock Number  Price Buy
48V Universal Isolated PS, 6.5A #70-962 New C$274.40   Request Quote
  • In Stock
    ×
USB to RS-232 Adapter #68-344 Clearance C$65.80   Request Quote
  • In Stock
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 C$7.00   Request Quote
  • In Stock
    ×
Serial Adapter Cable with M8 Female Plug #15-297 C$26.60   Request Quote
  • In Stock
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 C$21.00   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×
Top Adapter Plate #68-644 C$133.00   Request Quote
  • In Stock
    ×
Bottom Adapter Plate #68-645 C$103.60   Request Quote
  • In Stock
    ×
Z-Axis Adapter Bracket #68-343 C$131.60   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together