eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50 x 50 x 3.3mm Thickness, Uncoated, BOROFLOAT® Window

See More by SCHOTT Optical Components
TECHSPEC BOROFLOAT Borosilicate Windows

TECHSPEC BOROFLOAT Borosilicate Windows

×
Stock #48-543 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$46.38
Qty 1-5
C$46.38
Qty 6+
C$37.10
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
45.00 x 45.00
Dimensions (mm):
50.00 x 50.00
Thickness (mm):
3.30 ±0.2
Edges:
Seamed
Knoop Hardness (kg/mm2):
480
Poisson's Ratio:
0.2
Young's Modulus (GPa):
64
Length (mm):
50.00
Width (mm):
50.00

Optical Properties

Abbe Number (vd):
65.41
Coating:
Uncoated
Index of Refraction (nd):
1.472
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Transmission (%):
90
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.25 (+20 to +300°C)
Density (g/cm3):
2.23
Transformation Temperature (°C):
525

Environmental & Durability Factors

Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Resistance to Temperature Difference (K):
Short Term, 1 hr: 110K
1 - 100 hrs: 90K
Long Term, >100 hrs: 80K
Thermal Shock (K):
Up to 4mm Thick: 175K
4 - 6mm Thick: 160K
6 - 15mm Thick: 150K

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

Product Details

  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. The windows have a low coefficient of thermal expansion of 3.25 (+20 to +300°C). TECHSPEC® BOROFLOAT® Borosilicate Windows feature visible to near infrared transmission. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
40mm Sq., Fixed Filter Holder Fixed #54-997 C$128.63
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$173.46
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$173.46
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$188.16
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 C$194.04
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 C$213.15
Request Quote
  • In Stock
    ×