eo_logo
 
Product added to cart

50 x 50mm, 1.1mm Thick, Uncoated, Dragontrail™ Chemically Strengthened Window

×
Stock #17-258 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.34
Volume Pricing
Qty 1-5 C$49.34 each
Qty 6-25 C$39.33 each
Qty 26-99 C$37.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Chemical Strengthening Cycle (hours):
20
Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
45 x 45
Dimensions (mm):
50.00 x 50.00
Thickness (mm):
1.10 Nominal
Edges:
Fine Ground
Poisson's Ratio:
0.23
Young's Modulus (GPa):
74
Length (mm):
50.00
Width (mm):
50.00

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.51
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
9.8
Density (g/cm3):
2.48

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

Dragontrail™ Chemically Strengthened Windows provide hardened substrates with superior strength, scratch resistance and surface quality. These thin, damage resistant windows feature a Vickers hardness of 673, making them 6x stronger than soda lime float substrates. Dragontrail™ Chemically Strengthened Windows are widely used as protective cover glass for high-end touch screen displays and analytical devices. Dragontrail’s structural strength and excellent transmittance (90%) from 350 – 900nm enable many customizations including thinner profiles and custom coatings for OEM consumer and industrial applications.

Technical Information

Quote Your Size