eo_logo
 
Product added to cart

50 x 50mm, Blue 455nm, MicroBrite High Intensity Edge-Lit Backlights

See More by Advanced Illumination
×
Stock #18-549 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,218.00
Qty 1+
C$1,218.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
BT050050-455IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
70.3 x 54.71 x 11.33
Weight (g):
54.43
Active Area (inches):
1.40 x 1.35

Optical Properties

Color:
Blue
Wavelength (nm):
455.00

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • High Intensity Machine Vision Illuminator
  • Edge-to-Edge Uniform, Low Heat Illumination
  • Thin, Compact Form Factor
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights offer high performance machine vision backlighting in thin, compact housings and outperform higher cost comparable surface mount lights. These bright backlights produce low heat, uniform lighting. To simplify system integration, these thin backlights include a panel mount and are available in the most common machine vision wavelengths. Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights feature ultra-thin profiles and are idea for applications including edge-detection, part location, hole detection and object gauging.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together