eo_logo
 
Product added to cart

50 x 50mm Broadband Hybrid Diffuser

Broadband Hybrid Diffusers

×
Stock #36-615 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$77.17
Volume Pricing
Qty 1-10 C$77.17 each
Qty 11-49 C$61.59 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
50.00 x 50.00 ±0.3
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Thickness (mm):
1.75 ±0.1
Width (mm):
50.00
Length (mm):
50.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 1100

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

Product Details

  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

Compatible Mounts