eo_logo
 
Product added to cart

50 x 50mm Sandblasted Glass

×
Stock #43-724 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12.43 C$24.85
Qty 1-10
C$12.43 C$24.85
Qty 11+
C$9.63 C$19.25
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
50.00 x 50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
350 - 2000
Width (mm):
50.00
Length (mm):
50.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.