eo_logo
 
Product added to cart

50 x 75mm, White, EuroBrite™ Spot Light

See More by Advanced Illumination

White AI EuroBrite Spot Light

×
Stock #33-450 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$665.00
Qty 1+
C$665.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Operating Lifetime (hours):
50,000
Model Number:
SL-S050075M-WHI
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Dimensions (mm):
75 x 89 x 30
Weight (g):
97.00
Active Area (mm):
50 x 75

Optical Properties

Color:
White

Electrical

Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Spot Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Spot Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four 100 x 150mm units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Size 50 x 75mm 50 x 75mm 50 x 75mm 100 x 150mm
Working Distance 100mm 300mm 600mm 600mm
Area 79 x 56mm 117 x 99mm ø198mm 325 x 198mm
Typical Irradiance (W/M2) 100.0 74 28 147
Typical Illuminance (kLux) 34.0 25 10 49

Accessories

Title CompareStock Number  Price Buy
M12 Female to Male, 5 pin, 0.2m #33-462 C$56.00   Request Quote
  • In Stock
    ×
M12 Female to Bare Leads 5 pin, 2m #33-463 C$56.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together

Resources

Filter

Illumination Spot Size Calculator

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Axial Illumination

Fan Angle

Power Density

Ring Light Guide

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination