eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.0/50.8mm Optic Dia., SM2 Thin Mount

TECHSPEC® Compact Mirrors & Lens Mounts

TECHSPEC® Compact Mirrors & Lens Mounts

×
Stock #17-716 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$46.20
Qty 1-9
C$46.20
Qty 10+
C$43.96
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Size of Compatible Optics (mm):
50.0 - 50.8
Construction:
Black Anodized Aluminum
Type of Optics:
Circular
Optic Holding Style:
One Retainer Ring Included
Barrel Thread:
SM2 (2.035" x 40 TPI)
Clear Aperture CA (mm):
48
Max. Thickness of Compatible Optics (mm):
8.7
Min. Thickness of Compatible Optics (mm):
1
Compatible Post:
M4 x 0.7, 8/32
Centerline Height (mm):
38.1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

TECHSPEC® Compact Mirrors & Lens Mounts facilitate integration and alignment of optics into post-mounted benchtop systems that require a common centerline height. All mounts utilize base 25.4mm optical centerlines, which increase by standard 12.7mm increments with larger mounts. This standardization ensures that mechanical and optical axes are aligned without additional adjustment when used with TECHSPEC Mounting Posts and Pedestal Posts. Available with 8-32 or M4 mounting threads, these mounts work with both metric and English systems. TECHSPEC Compact Lens Mounts are compatible with C-Mount, S-Mount, and T-Mount Circular Optic Mounts when mounting within the 16mm, 30mm, and 48mm diameter mounts. The compact footprint of these mounts makes them ideal for applications within space-restricted systems.

Note: Optical Centerline will shift slightly down when using metric sized optics in English sized mirror mounts.