eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.0mm 750 - 1100nm Coated, N-BK7 Right Angle Mirror

Broadband Dielectric Coated Right Angle Mirrors

×
Stock #87-405 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$509.60
Qty 1-5
C$509.60
Qty 6+
C$407.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Mirror

Physical & Mechanical Properties

Length of Legs (mm):
50.00
Length of Hypotenuse (mm):
70.70
Dimensional Tolerance (mm):
±0.1
Clear Aperture (%):
90

Optical Properties

Coating:
Dielectric Mirror (750-1100nm)
Coating Specification:
Hypotenuse: Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Wavelength Range (nm):
750 - 1100
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Coating Type:
Dielectric
Angle Tolerance (arcmin):
±2
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® Broadband Dielectric Coated Right Angle Mirrors are designed for beam steering or precision alignment applications utilizing multiple laser sources or operating from the visible to near-infrared spectra. These mirrors feature improved reflection compared to standard metal coated mirrors, increasing system performance by decreasing energy loss. These right angle mirrors are easily mounted and integrated into optical systems. TECHSPEC® Broadband Dielectric Coated Right Angle Mirrors reflect light at 90º and have greater than 98% reflection over broad wavelength ranges. These mirrors feature a N-BK7 substrate and are available in a variety of leg lengths. 

Note: These right angle mirrors are not recommended for use in applications where light is reflected off the coated hypotenuse from inside the prism. 

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.
Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality