eo_logo
 
Product added to cart

500mm Length, Compact Optical Rail

×
Stock #54-929 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$303.80
Qty 1-9
C$303.80
Qty 10+
C$268.24
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Type:
Universal (Metric & English)
Travel (mm):
500
Travel (inches):
19.69
Length (mm):
500.00
Width (mm):
19.00
Construction:
Black Anodized Aluminum
Height (mm):
10
Mounting Threads:
None
Note:
Rail
Weight (kg):
0.15

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Description

Rails and carriers are sold separately.

Product Family Description

  • Rails and Carriers Available
  • Mount on English and Metric Breadboards
  • Low Profile Design

Compact Optical Rail Systems are designed to mount and position optical components easily and to provide a defined optical axis with straightness within 1mm over 1m. Rails feature slots that allow M6 or ¼-20 socket head cap screws to lock the rail to breadboards or optical tables. Carriers feature mounting holes for metric posts and post holders and utilize thumbscrews to lock the carrier to a rail. Compact Optical Rail Systems are constructed of black anodized aluminum to decrease glare or stray reflections. The rail systems are ideal for compact benchtop applications.  
 
Note: Rails and carriers are sold separately.