eo_logo
 
Product added to cart

500mm Travel, High Load Capacity, Motorized Linear Stage, Integrated Controller with Encoder

See More by Zaber™

Zaber™ High Load Capacity Motorized Linear Stage

×
Stock #25-174 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,909.00
Qty 1+
C$6,909.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
Stepper (2 Phase)
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Recirculating Ball Linear
Stage Size (mm):
817.6 x 131.0
Travel (mm):
500mm
Accuracy (μm):
225 (unidirectional)
Backlash (μm):
<25
Height (mm):
57.2
Load Capacity (kg):
510
Repeatability (μm):
<4
Speed (mm/s):
0.0002 to 240
Thrust (N):
1200
Weight (kg):
5.758
Encoder Resolution:
400 CPR
Cantilevered Load Capacity (N⋅m):
120

Optical Properties

Resolution (μm):
0.390625

Electrical

Maximum Operating Current (mA):
3600

Hardware & Interface Connectivity

Type of Drive:
Precision Ball Screw
Power Supply:
24-48 VDC
Computer Interface:
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Load Capacity of 510kg
  • 500 and 1000mm Travel Options
  • Integrated Controller and Encoder with 400 Counts per Revolution (CPR)

Zaber™ High Load Capacity Motorized Linear Stages feature a load capacity of 510kg (5003N) making them ideal for factory automation applications where precise linear adjustments of heavy components are necessary. These stages include a rotary quadrature encoder integrated into the stepper motor with 400 Counts per Revolution (CPR), as well as closed-loop control and slip/stall detection and recovery. Zaber™ High Load Capacity Motorized Linear Stages have an indexed knob providing versatility of analog control in the absence of digital input, as well as a flexible stainless steel dust cover to prevent the ingress of small particulates.

Note: A 24-48 VDC universal power supply (required), data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately.

Accessories

Title CompareStock Number  Price Buy
USB to RS-232 Adapter #68-344 Clearance C$65.80   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
Serial Adapter Cable with M8 Female Plug #15-297 C$26.60   Request Quote
  • Contact Us
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 C$33.60   Request Quote
  • In Stock
    ×