eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

500mm x 500mm Linear Polarizing Film (XP42HE-40)

×
Stock #71-905 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$474.88
Qty 1-10
C$474.88
Qty 11+
C$379.90
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension

Physical & Mechanical Properties

Dimensions (mm):
500 x 500 +/-5.0
Thickness (mm):
0.40 +/- 0.05
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
30,000:1 (Nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film XP42HE-40
Transmission (%):
Single: 42.6 (nominal @ 555nm), 41.1 (average 420-700nm)
Parallel: 36.4 (nominal @ 555nm), 34.0 (average 420-700nm)
Crossed: 0.001 (nominal @ 555nm), 0.002 (average 420-700nm)
Wavelength Range (nm):
420 - 700
Polarization Efficiency (%):
>99.99% (nominal at 555nm)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Superior 30,000:1 Extinction Ratio
  • Excellent Transmission from 420-700nm
  • Available in a Range of Sizes
  • Custom Sizes Available

TECHSPEC® Ultra-High Contrast Polarizing Film (XP42HE) are designed to produce a 30,000:1 contrast ratio from 420 – 700nm with an excellent transmission of 42.6%. These polarizing films are available in rectangular geometries in a range of sizes. TECHSPEC Ultra-High Contrast Polarizing Film (XP42HE) are easily cut to required geometries using common cutting tools for system integration. Additionally, the 500 x 1000mm version #24-286 and #71-907 are available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is paramount.

Related Products

Frequently Purchased Together