eo_logo
 
Product added to cart

500μm, Optical Grade Plastic Optical Fiber Unjacketed

×
Stock #02-532 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2.10
Qty 1+
C$2.10
Volume Pricing
Request Quote
Get Product Downloads
Acceptance Angle (°):
61.00
Minimum Bend Radius (mm):
12.5
Attenuation (dB/m):
0.20
Number of Fibers:
1.00
Core Diameter (μm):
486.00
Index of Refraction nd - Core:
1.492
Index of Refraction nd - Cladding:
1.402
Attenuation (dB/km):
150 - 300 (@ 650nm)
Numerical Aperture (NA) Tolerance:
±0.03
Diameter Tolerance (%):
±6

Physical & Mechanical Properties

Outer Diameter (mm):
0.5
Length (ft):
Cut to Order, Minimum 10
Construction:
Unjacketed

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Numerical Aperture NA:
0.51
Fiber Diameter (μm):
500.00

Environmental & Durability Factors

Operating Temperature (°C):
-55 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Description

Minimum Purchase is 10ft or Qty = 10

Product Family Description

  • Superior Light Transmission
  • ESKA® Fiber Strands
  • Step Index

Optical Grade Fiber Optics, developed and manufactured by Mitsubishi, are offered in two grades, both with superior optical properties for improved transmission. The core of both is made of acrylic polymer PMMA (polymethyl-methacrylate) and is sheathed with a particular thin layer of fluorine polymer which has a lower refractive index than the fiber core. Optical Grade Fiber Optics are designed to provide higher transmission in the visible region of the spectrum. They can be used for a wide range of applications, from general industrial light guides to short-distance data transmission. The fiber is tough and flexible but is not designed to bear loads.  
Note: Price listed is per foot - minimum order is 10 feet per stock number. 3mm Fiber is lower grade Eska® fiber for commercial applications only.