eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

500nm, 25mm Diameter, Low GDD Dichroic Shortpass Ultrafast Filter

TECHSPEC® Low GDD Dichroic Shortpass Ultrafast Filters

TECHSPEC® Low GDD Dichroic Shortpass Ultrafast Filters

×
Stock #13-997 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$263.20
Qty 1-5
C$263.20
Qty 6+
C$210.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
1.05 ±0.1
Dimensional Tolerance (mm):
+0.0/-0.2

Optical Properties

Angle of Incidence (°):
45
Cut-Off Wavelength (nm):
500.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
P-Polarization Transmission (%):
>80
Reflection (%):
>97 Average Polarization
Reflection Wavelength (nm):
520 - 610
S-Polarization Transmission (%):
>80
Surface Quality:
60-40
Transmission (%):
>85 Average Polarization
Transmission Wavelength (nm):
325 - 480
Transmitted Wavefront, RMS:
λ/4
Slope Factor (%):
3.00
Cut-Off Tolerance (%):
±2
S-Polarization Reflection (%):
>95
P-Polarization Reflection (%):
>95
Coating Specification:
Surface 1: Hard Dielectric Sputtered Surface 2: AR Coated
Wavelength Range (nm):
325 - 610
GDD Specification (Transmission):
80 ±30fs2 @ 345 - 480nm
120 ±80fs2 @ 325 - 480nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Reduced Thickness for Limited GDD
  • Broad Transmission and Reflection Ranges 
  • Ideal for Ultrafast Laser Applications
  • Controlled GDD Specification Using In-House Metrology

TECHSPEC® Low GDD Dichroic Shortpass Ultrafast Filters feature thin substrates and a low group delay dispersion (GDD) coating, making them ideal for use with ultrafast laser sources. Designed for a 45° angle of incidence and covering a range of wavelengths, these spectral filters can be used with Ti:sapphire, Nd:doped, and Yb:doped fiber or glass lasers, as well as with optical parametric oscillators and amplifiers. TECHSPEC Low GDD Dichroic Shortpass Ultrafast Filters are ideal for ultrafast laser applications including multi-photon microscopy, nonlinear fluorescence, and femtosecond stimulated Raman spectroscopy. Please contact us if your application requires an ultrafast optical filter with a custom size or wavelength range.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Compatible Mounts