eo_logo
 
Product added to cart

50.8mm Dia. 1030nm λ/4 Quartz Waveplate Zero Order

×
Stock #16-890 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,433.76
Volume Pricing
Qty 1+ C$2,433.76 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Crystalline Waveplate
Configuration:
Air Spaced

Physical & Mechanical Properties

Clear Aperture CA (mm):
35.0
Diameter (mm):
50.80 +0.00/-0.25
Thickness (mm):
6.00 +0.00/-0.25
Construction:
Crystalline
Parallelism (arcsec):
<3

Optical Properties

Coating:
Laser V-Coat (1030nm)
Design Wavelength DWL (nm):
1030
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Retardance:
λ/4
Surface Quality:
20-10
Transmitted Wavefront, P-V:
<λ/8 @ 632.8 nm
Retardance Tolerance:
±λ/300
Temperature Coefficient (λ/°C):
0.0001
Coating Specification:
Rabs<0.2% @ on each surface
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>10 J/cm2 @ 1064 nm, 10ns
Retardance Order:
0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Zero Order and Multiple Order Waveplates
  • λ/4 and λ/2 Retardance
  • Mounted in Black Anodized Aluminum Frame
  • Zero Order Polymer Waveplates Also Available

Quartz Waveplates (Retarders) are available in multiple order and zero order. These waveplates are ideal for a range of applications. Multiple order waveplates are ideal for applications where the wavelength deviates less than ±1% from the design wavelength of the waveplate. For applications with a greater than ±1% deviation, zero order waveplates are recommended due to their increased bandwidth and lower sensitivity to temperature change. Quartz Waveplates (Retarders) have the fast axis marked on the edge of the mount to ease system integration.  

Laser Optics

Technical Information