eo_logo
 
Product added to cart

50.8mm Dia., 3mm Thick, Uncoated, ISP Optics Thallium Bromoiodide (KRS-5) Window | K5-W-50-3

See More by ISP Optics

Thallium Bromoiodide (KRS-5) Windows

×
Stock #16-803 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,390.94
Volume Pricing
Qty 1+ C$3,390.94 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Model Number:
K5-W-50-3

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
43.18
Diameter (mm):
50.80 +0.00/-0.13
Thickness (mm):
3.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
40.20
Parallelism (arcmin):
<3
Poisson's Ratio:
0.37
Young's Modulus (GPa):
31

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
2.45 @ 1μm
2.38 @ 4μm
2.37 @ 10μm
2.21 @ 40μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/10 @ 10.6μm
Surface Quality:
60-40
Wavelength Range (nm):
700 - 40000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
6.0
Density (g/cm3):
7.37

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Broad Transmission from 700nm - 40μm
  • Non-Hydroscopic
  • Ideal for FTIR Spectroscopy with Aqueous Samples

ISP Optics Thallium Bromoiodide (KRS-5) Windows provide flat transmission across the broad wavelength range of 700nm - 40μm. KRS-5 is non-hygroscopic and relatively insoluble in water, allowing for its use in FTIR spectroscopy as liquid cell windows for the analysis of aqueous samples. These windows also have good chemical resistance except against strong acids. ISP Optics Thallium Bromoiododide (KRS-5) Windows are ideal for use in FTIR spectroscopy, as protective windows for acid-sensitive or hygroscopic optics, or as substrates for infrared holographic polarizers.

Note: Thallium bromoiodide (KRS-5) is a toxic material that can be absorbed through the skin. Gloves must be worn while handling this material. KRS-5 has a tendency to cold flow and the shape of these optics may change over time.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.