eo_logo
 
Product added to cart

50.8mm Dia., 6mm Thick, 30' Wedge, Zinc Selenide (ZnSe) Wedged Window | ZC-WW-50-6

See More by ISP Optics
×
Stock #16-813 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,235.50
Qty 1+
C$1,235.50
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
43.18
Diameter (mm):
50.80 +0.00/-0.13
Thickness (mm):
6.00 ±0.13
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
7.1
Density (g/cm3):
5.27
Edges:
Fine Ground
Index of Refraction nd:
2.4
Knoop Hardness (kg/mm2):
120
Poisson's Ratio:
0.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Surface Flatness (P-V):
2λ @ 633nm
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
600 - 18000
Young's Modulus (GPa):
67.2
Wedge Angle:
30' ±15
Model Number:
ZC-WW-50-6

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

ISP Optics Zinc Selenide (ZnSe) Wedged Windows feature a 30 arcmin or 3° wedge to eliminate fringe patterns from etalon effects as well as prevent cavity feedback. Zinc selenide has wide usage in high power CO2 laser systems due to its low absorption and high resistance to thermal shock. ISP Optics Zinc Selenide (ZnSe) Wedge Windows feature a broad wavelength range with excellent transmission in the IR, making them ideal for a wide variety of IR applications including thermal imaging, FLIR, and medical diagnostic systems.

Note: Special care should be taken when handling zinc selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.