eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia., 9.53mm Thick, 980nm, λ/10 Fused Silica Window

TECHSPEC λ/10 Laser Line Coated Windows

×
Stock #39-710 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$378.00
Qty 1-5
C$378.00
Qty 6+
C$302.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Laser Line Window
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.72
Diameter (mm):
50.80 +0.00/-0.10
Thickness (mm):
9.53 ±0.20
Parallelism (arcmin):
<3
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser V-Coat (980nm)
Design Wavelength DWL (nm):
980
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Index of Refraction nd:
1.458
Surface Quality:
10-5
Abbe Number (vd):
67.8
Coating Specification:
Rabs <0.25% @ 980nm
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 980nm, 20ns, 20Hz
Damage Threshold, Pulsed:
15 J/cm2 @ 980nm, 20ns, 20Hz

Material Properties

Fused Silica Grade:
7980 0F

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.