eo_logo
 
Product added to cart

50.8mm Dia., Aluminum Coated, Aluminum Substrate Mirror

Metal Substrate Mirrors

×
Stock #47-117 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$499.80
Qty 1-5
C$499.80
Qty 6+
C$449.82
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.80 +0.00/-0.38
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Surface Quality:
80-50
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >70% @ 700 - 2000nm
Ravg >97% @ 2 - 12μm
Coating:
Protected Aluminum (400-12000nm)
Coating Type:
Metal
Clear Aperture (%):
90
Mounting Threads:
6-32 TPI Tapped Holes
Surface Roughness (Å):
<175
Thickness (mm):
9.50
Type:
Flat Mirror
Wavelength Range (μm):
0.4 - 12
Wavelength Range (nm):
400 - 12000
Surface Flatness (RMS):
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

Due to the 17.5nm roughness of the diamond turned surface, these mirrors may not be suitable for UV and visible applications that require low scatter

Product Family Description

  • Aluminum Substrate Mirrors
  • Ideal for LWIR Laser Applications
  • Aluminum and Gold Coating Options

Metal Substrate Mirrors are available with either a protected aluminum or gold coating and are ideal for LWIR (greater than 2000nm) laser applications. Due to the 17.5nm roughness of the diamond turned surface, these mirrors may not be suitable for UV and visible applications that require low scatter. The backs of the mirrors are machined flat and are tapped with 3 holes for easy, accurate mounting. Metal Substrate Mirrors are aluminum substrate, diamond turned metal mirrors. These mirrors are available in five diameters: 25.4, 38.1, 50.8, 76.2, and 101.6mm.