eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. Protected Aluminum Coated, Mounted Fused Silica Corner Cube Retroreflector

Mounted Fused Silica Corner Cube Retroreflectors

×
Stock #15-822 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$882.00
Qty 1-5
C$882.00
Qty 6+
C$707.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter Tolerance (mm):
+0.0/-0.1

Product Details

Type:
Retroreflector

Physical & Mechanical Properties

Inner Diameter (mm):
50.8
Outer Diameter (mm):
63.5
Housing Tolerance (mm):
Outer Diameter: +0/-0.5, Height: ±0.25

Optical Properties

Beam Deviation (arcsec):
±3
Coating:
Aluminum with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

Threading & Mounting

Mounting Threads:
(2) ¼-20 Tapped Holes

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ¼-20 Tapped Holes for Easy Mounting
  • Excellent Transmission in the UV
  • Useful for Surveying and Alignment
  • Also Available Unmounted

TECHSPEC® Mounted Fused Silica Corner Cube Retroreflectors are pre-mounted in anodized aluminum housings with two ¼-20 tapped holes for easy integration into optical systems. Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. Mirrors will only do this at a normal angle of incidence, making corner cube retroreflectors better suited for applications where precision alignment is difficult or time-consuming. TECHSPEC Mounted Fused Silica Corner Cube Retroreflectors are ideal for prototyping or research applications that require convenient, durable mounting solutions. These mounted retroreflectors provide excellent transmission in the UV.

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#15-817 12.7 31.75 11.73 18.08
#15-818 12.7 31.75 11.73 18.08
#15-819 25.4 38.10 20.62 26.98
#15-820 25.4 38.10 20.62 26.98
#15-821 50.8 63.50 39.95 46.30
#15-822 50.8 63.50 39.95 46.30
Retroreflectors