eo_logo
 
Product added to cart

50.8mm Dia. x 1000mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF2) PCX Lens | CF-PX-50-1000

See More by ISP Optics
×
Stock #24-819 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$432.60
Qty 1-9
C$432.60
Qty 10+
C$389.34
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.80 +0.00/-0.13
Effective Focal Length EFL (mm):
1,000.00 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Focal Length Tolerance (%):
±2
Centering (arcmin):
<3
Center Thickness CT (mm):
3.30 ±0.20
Edge Thickness ET (mm):
3.30
Radius R1 (mm):
399.90
Clear Aperture CA (mm):
45.72
f/#:
19.69
Numerical Aperture NA:
0.03
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
300 - 8000
Model Number:
CF-PX-50-1000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Greater than 90% Transmission from 0.35-7μm
  • Low Index of Refraction
  • Ideal for Integration into Infrared Systems

ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses provide greater than 90% transmission from 350nm to 7μm and feature a low refractive index, allowing them to be used without an Anti-Reflection (AR) coating. Calcium Fluoride features a high laser damage threshold and low stress birefringence, making them highly suitable for integration into infrared systems. Additionally, calcium fluoride features low solubility and offers superior hardness to comparable fluoride-based substrates, making these PCX lenses capable of withstanding harsh environments and exposure to the elements. ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses are ideal for demanding applications that require superior performance from the visible through the mid-wave infrared (MWIR) spectra.