eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia x 101.6mm FL, 532nm V-Coat, High Precision Laser Grade Aspheric Lens

High Precision Laser Grade Aspheric Lenses

×
Stock #39-565 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,638.00
Qty 1+
C$1,638.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens
Note:
Strehl Ratio is >0.8 by design and tested

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
46.80
Edge Thickness ET (mm):
4.10
Center Thickness CT (mm):
11.20
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
101.60 @ 532nm
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
93.95
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Aspheric Design Wavelength (nm):
532
Asphere Figure Error, RMS @ 632.8nm:
λ/40
Coating:
Laser V-Coat (532nm)
Coating Specification:
Rabs <0.25% @ 532nm
Surface Quality:
10-5
f/#:
2
Spot Size (μm):
See Technical Information Tab
Conjugate Distance:
Infinite
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz
Power (diopters):
9.84

Material Properties

Strehl Ratio:
>0.8, tested

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Substrate Shape and Coating Optimized for Nd:YAG Laser Wavelengths
  • High Precision Aspheric Surface
  • Strehl Ratio > 0.8

TECHSPEC® High Precision Laser Grade Aspheric Lenses are polished through precision magnetorheological finishing (MRF), providing them with an ultra-smooth aspheric surface with an aspheric surface tolerance of λ/40 RMS. The aberration free aspheric surfaces produced through this super-polishing process result in these aspheric lenses having diffraction-limited performance at their design wavelengths. A high-performance Laser Line V-Coat minimizes reflection when these aspheric lenses are used at their Nd:YAG wavelengths. TECHSPEC High Precision Laser Grade Aspheric Lenses feature substrates designed and shaped at their laser wavelength to optimize the entire lens design, not just the anti-reflection coating, for the laser wavelength. Standard imperial sizes of these laser grade aspheres with f/2 designs, made from fused silica, are available.

Technical Information

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
50.0/50.8mm Optic Dia., SM2 Thin Mount Fixed #17-716 C$47.25
Request Quote
  • In Stock
    ×
50.8mm Optic Dia., Optic Mount Fixed #64-569 C$64.40
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 C$403.20
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 C$791.00
Request Quote
  • In Stock
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 C$1,099.00
Request Quote
  • In Stock
    ×