eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. x 50.8mm EFL, 600-1000nm Ultrafast-Enhanced Silver Coated, 50Å OAP Mirror

TECHSPEC® Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors

×
Stock #17-147 Contact Us
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$764.40
Qty 1-5
C$764.40
Qty 6+
C$687.96
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.10
Surface Roughness (Å):
<50 RMS
Y Offset (mm):
50.80

Optical Properties

Effective Focal Length EFL (mm):
50.80
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
50.80
Coating:
Ultrafast-Enhanced Silver (600-1000nm)
Coating Type:
Ultrafast-Enhanced Silver
Coating Specification:
Ravg >99% @ 600 - 1000nm, 0°
Rs >99% @ 540 - 1000nm, 45°
Rp >98.5% @ ~730 - 870nm, 45°
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
25.40
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
600 - 1000
Surface Quality:
80-50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/4
GDD Specification:
0 ±20fs2 @ 600 - 1050nm

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
  • Low Group Delay Dispersion
  • <50Å RMS Surface Roughness to Minimize Scatter

TECHSPEC® Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors are used to collimate or focus incident light at a specified offset angle. These mirrors are coated with an ultrafast-enhanced silver coatings which provide a >99% reflectivity while maintaining a low group delay dispersion (GDD) of 0 ±20fs2 at their design wavelength range. The off-axis design of these mirrors separates the focal point from the beam path, allowing for more interactive space around the focal point without disrupting the incident beam. TECHSPEC Ultrafast-Enhanced Silver Coated OAP Mirrors are ideal for focusing laser light from low-to-medium power ultrafast lasers, including Ti:sapphire and Yb:doped fiber lasers, while minimizing the temporal spreading of the ultrafast pulses. Mounting plates with holes perpendicular to the optical axis are available for mounting these mirrors into benchtop systems.

Technical Information

600-1000nm Ultrafast-Enhanced Silver
600-1000nm Ultrafast-Enhanced Silver

Related Products

Frequently Purchased Together